Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Inocon
1 Connecting
1A Compact clamps
FK Flanged clamps, with two fastening bores, stainless steel
FK - Stainless Steel-Flanged Connector Clamps, with screw, stainless steel
Inocon
...
FK Flanged clamps, with two fastening bores, stainless steel
FK - Stainless Steel-Flanged Connector Clamps, with screw, stainless steel
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Stainless Steel-Flanged Connector Clamp FK-B15-2-ED
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
INOCON PARTNUMBER
PARTNUMBER
Bore
D1
D2 [mm]
Clamping length
K [mm]
L1 [mm]
L2 [mm]
M [mm]
T [mm]
X [mm]
Y1 [mm]
Y2 [mm]
Screw location
Z
Clamping lever
L3 [mm]
Finish
OB
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Product details
INFOIN
1
2
3
4
5
6
FK-B12-2-ED
B12
5.5
25
40
25
18
7
35
50
38
M6-20
-
Stainless Steel
0.1770
73072210
YES
Produktdetails
FK-B14-2-ED
B14
5.5
25
40
25
18
7
35
50
38
M6-20
-
Stainless Steel
0.1700
73072210
YES
Produktdetails
FK-B15-2-ED
B15
5.5
25
40
25
18
7
35
50
38
M6-20
-
Stainless Steel
0.1680
73072210
YES
Produktdetails
FK-B16-2-ED
B16
5.5
25
40
25
18
7
35
50
38
M6-20
-
Stainless Steel
0.1640
73072210
YES
Produktdetails
FK-B18-2-ED
B18
5.5
25
40
25
18
7
35
50
38
M6-20
63
Stainless Steel
0.1590
73072210
YES
Produktdetails
FK-B20-2-ED
B20
5.5
25
40
25
18
7
35
50
38
M6-20
45 | 63
Stainless Steel
0.1510
73072210
YES
Produktdetails
Show compressed display (6 products)
Part information
Similar parts
Request for quote (RFQ)
Inocon
- FK
Order number
FK-B15-2-ED
Shorttext
Stainless Steel-Flanged Connector Clamps, with screw, stainless steel
Latest change
14.07.2025 07:53:58
Unit
Keywords
Clamps
Compact clamps
Connecting
Connector Clamps
Flanged
Stainless
bores
fastening
screw
stainless steel
two
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
23-36-90-90 Profile assembly system, structure system (other, unspecified)
ECLASS 10.1
23-36-91-90 Profile assembly system, structure system (parts, unspecified)
ECLASS 10.0.1
23-36-91-90 Profile assembly system, structure system (parts, unspecified)
ECLASS 9.1
23-36-91-90 Profile assembly system, structure system (parts, unspecified)
ECLASS 9.0
23-36-91-90 Profile assembly system, structure system (parts, unspecified)
ECLASS 8.1
23-36-91-90 Profile assembly system, structure system (parts, unspecified)
ECLASS 8.0
23-36-91-90 Profile assembly system, structure system (parts, unspecified)
ECLASS 7.1
23-36-91-90 Profile assembly system, structure system (parts, unclassified)
ECLASS 7.0
23-36-91-90 Profile assembly system, structure system (parts, unclassified)
ECLASS 6.2
23-36-91-90 Profile assembly system, structure system (parts, unclassified)
ECLASS 6.1
23-36-91-90 Profile assembly system, structure system (parts, unclassified)
ECLASS 6.0
23-36-91-90 Profile assembly system, structure system (parts, unclassified)