2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

KVT M6-45 FK ST

Expand Table
EN
1/5
Orderspecification
BZC
Thread
GW
Form
FORM
Clamping range
K [mm]
Clamping range K
K1
Hole-Ø +0.1
H [mm]
Ød
D1 [mm]
Ø
D [mm]
S [mm]
L [mm]
Material
W
1
2
3
4
5
6
7
8
9
10
11
12
13
14
M4-20 FK ST
M4
Assembled
0.30
0.3-2.0
6.0
6.0
9.0
0.75
9.75
Steel, thick film passivated (RoHS compliant)
M4-30 FK ST
M4
Assembled
1.50
1.5-3.0
6.0
6.0
9.0
0.75
10.75
Steel, thick film passivated (RoHS compliant)
M4-40 FK ST
M4
Assembled
2.50
2.5-4.0
6.0
6.0
9.0
0.75
11.75
Steel, thick film passivated (RoHS compliant)
M5-30 FK ST
M5
Assembled
0.70
0.7-3.0
7.0
7.0
10.0
1.00
13.00
Steel, thick film passivated (RoHS compliant)
M5-40 FK ST
M5
Assembled
2.00
2.0-4.0
7.0
7.0
10.0
1.00
14.00
Steel, thick film passivated (RoHS compliant)
M6-30 FK ST
M6
Assembled
0.50
0.5-3.0
9.0
9.0
13.0
1.50
14.50
Steel, thick film passivated (RoHS compliant)
M6-45 FK ST
M6
Assembled
2.00
2.0-4.5
9.0
9.0
13.0
1.50
16.00
Steel, thick film passivated (RoHS compliant)
M6-60 FK ST
M6
Assembled
3.50
3.5-6.0
9.0
9.0
13.0
1.50
17.50
Steel, thick film passivated (RoHS compliant)
M8-35 FK ST
M8
Assembled
0.50
0.5-3.5
11.0
11.0
16.0
1.50
15.50
Steel, thick film passivated (RoHS compliant)
M8-60 FK ST
M8
Assembled
3.00
3.0-6.0
11.0
11.0
16.0
1.50
18.50
Steel, thick film passivated (RoHS compliant)
M10-35 FK ST
M10
Assembled
0.80
0.8-3.5
13.0
13.0
19.0
2.00
21.00
Steel, thick film passivated (RoHS compliant)
M10-60 FK ST
M10
Assembled
3.00
3.0-6.0
13.0
13.0
19.0
2.00
24.00
Steel, thick film passivated (RoHS compliant)
M12-40 FK ST
M12
Assembled
1.00
1.0-4.0
16.0
16.0
23.0
2.00
24.00
Steel, thick film passivated (RoHS compliant)
M12-70 FK ST
M12
Assembled
3.50
3.5-7.0
16.0
16.0
23.0
2.00
27.00
Steel, thick film passivated (RoHS compliant)
Show compressed display (14 configurable products)
Order numberM6-45 FK ST
ShorttextBlind-rivet nut, round shank, type FK
Latest change28.10.2024 08:27:11
Unit

Classifications

CNS

CNSERPBASE Object Properties