2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

FL155-WT-VB-5-R750

Expand Table
EN
1/5
MODEL
MODEL
ITEM
ITEM
Central turning radius
TR [mm]
MATERIAL
MATERIAL
Angle of turn
TA [°]
Straight end length
L [mm]
Single-track valid trajectory
SINGLE [M]
Dual-track effective trajectory
DOUBLE [M]
COLOUR
COLOUR
Surface treatment
ST
Link Bar Material
CSM
Fastener material
FM
WEIGHT
WEIGHT [kg]
设计参考
DR
1
2
3
FL155-WT-VB-5-R750
155Vertical bends-5°-R750
750
A6063-T5
5
200
0.25
0.50
Silvery white
Frosted oxidation
Q235
SUS201
2.10
设计参考
FL155-WT-VB-15-R750
155Vertical bends-15°-R750
750
A6063-T5
15
200
0.35
0.65
Silvery white
Frosted oxidation
Q235
SUS201
2.70
设计参考
FL155-WT-VB-45-R750
155Vertical bends-45°-R750
750
A6063-T5
45
200
0.40
0.75
Silvery white
Frosted oxidation
Q235
SUS201
3.30
设计参考
Show compressed display (3 products)
Shorttext155Vertical bends
Latest change24.11.2025 08:28:00
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties