2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

FMA22B08XNMF33WX

Expand Table
EN
1/5
Code
CODE
Size and Lenght
SIZE
Port Type
PRT
Port Size
PRS [Inch]
Bypass Valve
BV [kPa]
Seals
SEAL
Filter Media
FILTMEDIA
Clogging Indicator
CLOGIND
Accessory 1
ACC1
Accessory 2
ACC2
Max Working Pressure
WP [Mpa]
Description
DESCRIPTION
Head
HEAD
Bowl
BOWL
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
FMA22B08XNCD11BX
22
BSP thread
1"
Not available
NBR = Nitrile
CD = Paper/cellulose 25 µm
11 = vacuum gauge, bottom connection
B = mounting brackets
X = no accessory available
0.7
Suction or low pressure inline filter
Aluminium alloy
Cold formed steel
FMA22B08XNMC33BX
22
BSP thread
1"
Not available
NBR = Nitrile
MC = Metal wire mesh 10 µm
33 = pressure gauge, rear connection 0÷1,2 MPa
B = mounting brackets
X = no accessory available
0.7
Suction or low pressure inline filter
Aluminium alloy
Cold formed steel
FMA22B08XNMD0EBX
22
BSP thread
1"
Not available
NBR = Nitrile
MD = Metal wire mesh 25 µm
0E = nr. 2x1/8" ports, plugged
B = mounting brackets
X = no accessory available
0.7
Suction or low pressure inline filter
Aluminium alloy
Cold formed steel
FMA22B08XNMD11BX
22
BSP thread
1"
Not available
NBR = Nitrile
MD = Metal wire mesh 25 µm
11 = vacuum gauge, bottom connection
B = mounting brackets
X = no accessory available
0.7
Suction or low pressure inline filter
Aluminium alloy
Cold formed steel
FMA22B08XNME0EBX
22
BSP thread
1"
Not available
NBR = Nitrile
ME = Metal wire mesh 60 µm
0E = nr. 2x1/8" ports, plugged
B = mounting brackets
X = no accessory available
0.7
Suction or low pressure inline filter
Aluminium alloy
Cold formed steel
FMA22B08XNME0EWX
22
BSP thread
1"
Not available
NBR = Nitrile
ME = Metal wire mesh 60 µm
0E = nr. 2x1/8" ports, plugged
W = without
X = no accessory available
0.7
Suction or low pressure inline filter
Aluminium alloy
Cold formed steel
FMA22B08XNMF0EBX
22
BSP thread
1"
Not available
NBR = Nitrile
MF = Metal wire mesh 90 µm
0E = nr. 2x1/8" ports, plugged
B = mounting brackets
X = no accessory available
0.7
Suction or low pressure inline filter
Aluminium alloy
Cold formed steel
FMA22B08XNMF0EWX
22
BSP thread
1"
Not available
NBR = Nitrile
MF = Metal wire mesh 90 µm
0E = nr. 2x1/8" ports, plugged
W = without
X = no accessory available
0.7
Suction or low pressure inline filter
Aluminium alloy
Cold formed steel
FMA22B08XNMF11BX
22
BSP thread
1"
Not available
NBR = Nitrile
MF = Metal wire mesh 90 µm
11 = vacuum gauge, bottom connection
B = mounting brackets
X = no accessory available
0.7
Suction or low pressure inline filter
Aluminium alloy
Cold formed steel
FMA22B08XNMF33BX
22
BSP thread
1"
Not available
NBR = Nitrile
MF = Metal wire mesh 90 µm
33 = pressure gauge, rear connection 0÷1,2 MPa
B = mounting brackets
X = no accessory available
0.7
Suction or low pressure inline filter
Aluminium alloy
Cold formed steel
FMA22B08XNMF33WX
22
BSP thread
1"
Not available
NBR = Nitrile
MF = Metal wire mesh 90 µm
33 = pressure gauge, rear connection 0÷1,2 MPa
W = without
X = no accessory available
0.7
Suction or low pressure inline filter
Aluminium alloy
Cold formed steel
FMA22B08XNMF91BX
22
BSP thread
1"
Not available
NBR = Nitrile
MF = Metal wire mesh 90 µm
91 = SPDT, vacuum switch 20 kPa
B = mounting brackets
X = no accessory available
0.7
Suction or low pressure inline filter
Aluminium alloy
Cold formed steel
FMA22B08XNMFP1WX
22
BSP thread
1"
Not available
NBR = Nitrile
MF = Metal wire mesh 90 µm
P1 = SPDT, pressure switch 150 kPa
W = without
X = no accessory available
0.7
Suction or low pressure inline filter
Aluminium alloy
Cold formed steel
FMA22B08XNMG0EBX
22
BSP thread
1"
Not available
NBR = Nitrile
MG = Metal wire mesh 250 µm
0E = nr. 2x1/8" ports, plugged
B = mounting brackets
X = no accessory available
0.7
Suction or low pressure inline filter
Aluminium alloy
Cold formed steel
FMA22B08XNMG0EWX
22
BSP thread
1"
Not available
NBR = Nitrile
MG = Metal wire mesh 250 µm
0E = nr. 2x1/8" ports, plugged
W = without
X = no accessory available
0.7
Suction or low pressure inline filter
Aluminium alloy
Cold formed steel
FMA22B08XNSG0EBX
22
BSP thread
1"
Not available
NBR = Nitrile
SG = Inox metal wire mesh 250 µm
0E = nr. 2x1/8" ports, plugged
B = mounting brackets
X = no accessory available
0.7
Suction or low pressure inline filter
Aluminium alloy
Cold formed steel
FMA22B08XNSH0EWX
22
BSP thread
1"
Not available
NBR = Nitrile
SH = Inox metal wire mesh 400 µm
0E = nr. 2x1/8" ports, plugged
W = without
X = no accessory available
0.7
Suction or low pressure inline filter
Aluminium alloy
Cold formed steel
FMA22B08XNSK0EBX
22
BSP thread
1"
Not available
NBR = Nitrile
SK = Inox metal wire mesh 500 µm
0E = nr. 2x1/8" ports, plugged
B = mounting brackets
X = no accessory available
0.7
Suction or low pressure inline filter
Aluminium alloy
Cold formed steel
FMA22B08XNSN0EBX
22
BSP thread
1"
Not available
NBR = Nitrile
SN = Inox metal wire mesh 1000 µm
0E = nr. 2x1/8" ports, plugged
B = mounting brackets
X = no accessory available
0.7
Suction or low pressure inline filter
Aluminium alloy
Cold formed steel
Show compressed display (140 products)
Order numberFMA22B08XNMF33WX
ShorttextSuction Filter
Latest change19.10.2023 09:36:59
Unit

Classifications

By Categories

Filter Filter

CNS

CNSERPBASE Object Properties
Order NumberFMA22B08XNMF33WX