2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

FNAF-50-M8-40-A1-X

Expand Table
EN
1/5
Catalog number
CN
Diameter
D [mm]
Thread
M
Length of Thread min.
LF [mm]
Height
H [mm]
Height
H1 [mm]
Dimension
C [mm]
Dimension
A [mm]
Width across flats
SW1 [mm]
1
2
3
4
5
6
7
8
9
10
11
12
FNAF-50-M8-40-A1-X
50
M8
8
40
18
45
25
14
FNAF-50-M10-43-A1-X
50
M10
10
43
18
45
25
14
FNAF-50-M12-47-A1-X
50
M12
12
47
18
45
25
17
FNAF-50-M16-52-A1-X
50
M16
16
52
18
45
25
22
FNAF-60-M8-41-A1-X
60
M8
8
41
19
50
25
14
FNAF-60-M10-44-A1-X
60
M10
10
44
19
50
25
14
FNAF-60-M12-48-A1-X
60
M12
12
48
19
50
25
17
FNAF-60-M16-53-A1-X
60
M16
16
53
19
50
25
22
FNAF-80-M8-42-A1-X
80
M8
8
42
20
70
30
14
FNAF-80-M10-45-A1-X
80
M10
10
45
20
70
30
14
FNAF-80-M12-49-A1-X
80
M12
12
49
20
70
30
17
FNAF-80-M16-54-A1-X
80
M16
16
54
20
70
30
22
Show compressed display (18 products)
Order numberFNAF-50-M8-40-A1-X
ShorttextLeveling Adjuster - for use with Anchor Bolt
Latest change15.12.2025 04:38:59
Unit

Classifications

By Categories

Automation Automation
Gear Gear
Caster Caster
Connector Connector
Sensors Sensors
Handle Handle
Thread_Insert Thread Insert
Clamping_Technology Clamping Technology
Positioning_System Positioning System
Measurement Measurement
Tool Tool

CNS

CNSERPBASE Object Properties