2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SCHUNK-0301807 FPS-F5 T

Expand Table
EN
1/5
ID
IDNR
Description
TYP
Further product information
ONLINE
Cable length
KABELLAENGE [cm]
Connection of FPS on processor side
ANSCHLUSSFPS
Weight
EIGENMASSE [kg]
Min. ambient temperature
MINUMGEBUNGSTEM [°C]
Max. ambient temperature
MAXUMGEBUNGSTEM [°C]
Tightness IP (sensor)
DICHTHEITPS
Tightness IP (sensor, connected)
DICHTHEITIPSTEC
Tightness level IP
DICHTHEITIP
Min. bending radius (dynamic)
MINBIEGERADIUSD [mm]
Min. bending radius (static)
MINBIEGERADIUSS [mm]
Nominal voltage
NENNSPANNUNG [V]
Min. voltage (DC)
MINSPANNUNGDC [V]
1
2
3
4
0301805
FPS-F5
To the product page
0.06
-25
70
65
24
10
0301807
FPS-F5 T
To the product page
0.06
-25
70
65
24
10
0301704
FPS-S M8
To the product page
30
M8
0.02
-25
70
65
65
17.5
65
0301705
FPS-S 13
To the product page
30
M8
0.01
-25
70
65
65
17.5
65
Show compressed display (4 products)
Order number0301807
ShorttextFlexible position sensor
Latest change29.12.2022 09:23:50
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-27-43-01 Magnetic field sensitive sensor

ECLASS 11.1

27-27-08-06 Magnetic distance sensor

ECLASS 10.1

27-27-08-06 Magnetic distance sensor

ECLASS 10.0.1

27-27-08-06 Magnetic distance sensor

ECLASS 9.0

27-27-08-06 Magnetic distance sensor

ECLASS 8.0

27-27-08-06 Magnetic distance sensor

ECLASS 7.0

27-27-08-06 Magnetic distance sensor