Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Baumer Group
Products
Object detection
Fiber optic sensors
FSL - Fiber optic cables
Baumer Group
Products
Object detection
Fiber optic sensors
FSL - Fiber optic cables
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
FSL 200DR001
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
type
TYPE
type of head (fiber optic cable)
FOH
length (fiber optic cable)
LFOC
Typecode
TC
Article number
AN
Website
WS
EPLAN
EP
actual range Sb
SB
bending radius
BR
cable jacket diameter
CJD
material cable jacket
MCJ
material (fiber optic cable)
MFOC
material (head)
MH
operating temperature
OT
Weight
WT [g]
1
2
through beam sensor
cylindrical smooth
200 cm
FSL 200DR001
11708609
0 mm
15 mm
1.25 mm
PE
Plastic
PC
-55 ... +70 °C
13
through beam sensor
Rectangular
500 cm
FSL 500C6Y00
10146556
0 mm
4 mm
2.3 mm
PFI
Plastic
PC
-30 ... +70 °C
69
Show compressed display (2 products)
Part information
Similar parts
Request for quote (RFQ)
Baumer Group
- FSL
Order number
11708609
Shorttext
Fiber optic cables
Latest change
05.11.2025 12:56:04
Unit
Keywords
Fiber optic
Fiber optic cables
Object detection
Classifications
By Categories
Plant_Design Plant Design
Automation Automation
Electronics Electronics
Electrical_Engineering Electrical Engineering
Sensors Sensors
Handling_Technique Handling Technique
Semiconductor_Technology Semiconductor Technology
Robotics Robotics
Packaging_Technology Packaging Technology
Light_Barrier Light Barrier
Control_and_Feedback_Control_Systems Control and Feedback Control Systems
Conveyor_Technology Conveyor Technology
Optoelectronics Optoelectronics
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties