2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

689083 FTB+ VV 66.06 L15m

Expand Table
EN
1/5
Naming
BEZ
Article Number
ARTNR
Level of Detail
LOD
Picture
BILD
link to website
INFOWWW
Measured values
MESSG
Application/type
AT
Configuration
KONFIG
Output voltage
AGSPA
Output current
AGST
Operating range temperature
TEB
Accuracy temperature
GKT
Output signal temperature
AST
Operating range temperature enclosure
TEBG
1
2
3
4
FTB+ VV 34.06 L15m
689205
300
link to website
temperature, humidity
Wall sensor
Thermokon app, uConfig, jumper
2x 0..10 V or 0..5 V, adjustable via jumper, live-zero configuration via app or uConfig, min. load 10 kΩ
---
-40 - +120
±0,3 K (typ. at 21 °C), within default measuring range, potentiometer for offset adjustment, offset setting via app or uConfig
scaling analogue output, -20..+80 °C (default setting), selectable from 4 temperature ranges -40..+60 | 0..+50 | -20..+80 | -15..+35 °C, adjustable at the transducer
-35..+70
FTB+ VV 66.06 L15m
689083
300
link to website
temperature, humidity
Wall sensor
Thermokon app, uConfig, jumper
2x 0..10 V or 0..5 V, adjustable via jumper, live-zero configuration via app or uConfig, min. load 10 kΩ
---
-40 - +120
±0,3 K (typ. at 21 °C), within default measuring range, potentiometer for offset adjustment, offset setting via app or uConfig
scaling analogue output, -20..+80 °C (default setting), selectable from 4 temperature ranges -40..+60 | 0..+50 | -20..+80 | -15..+35 °C, adjustable at the transducer
-35..+70
FTB+ AA 34.06 L15m
700108
300
link to website
temperature, humidity
Wall sensor
Thermokon app, uConfig, jumper
---
2x 4..20 mA, max. load 500 Ω
-40 - +120
±0,3 K (typ. at 21 °C), within default measuring range, potentiometer for offset adjustment, offset setting via app or uConfig
scaling analogue output, -20..+80 °C (default setting), selectable from 4 temperature ranges -40..+60 | 0..+50 | -20..+80 | -15..+35 °C, adjustable at the transducer
-35..+70
FTB+ AA 66.06 L15m
700115
300
link to website
temperature, humidity
Wall sensor
Thermokon app, uConfig, jumper
---
2x 4..20 mA, max. load 500 Ω
-40 - +120
±0,3 K (typ. at 21 °C), within default measuring range, potentiometer for offset adjustment, offset setting via app or uConfig
scaling analogue output, -20..+80 °C (default setting), selectable from 4 temperature ranges -40..+60 | 0..+50 | -20..+80 | -15..+35 °C, adjustable at the transducer
-35..+70
Show compressed display (4 configurable products)
Order number689083
ShorttextRoom Sensor temperature/Humidity
Latest change06.05.2021 12:00:20
Unit

Classifications

CNS

CNSERPBASE Object Properties

IFC4

IFC4_IFCSENSOR Sensor