2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

FYAFS-80-M8-26-E3-X

Expand Table
EN
1/5
Catalog number
CN
Diameter D
D [mm]
Thread
M
Pitch
PITCH [mm]
Length of Thread min.
LF [mm]
Length of Thread min.
H [mm]
Length of Thread min.
H1 [mm]
Length of Thread min.
H2 [mm]
Length of Thread min.
SH [mm]
Length of Thread min.
C [mm]
Length of Thread min.
K1 [mm]
Length of Thread min.
K2 [mm]
Length of Thread min.
R [mm]
Length of Thread min.
SW1 [mm]
1
2
3
4
5
FYAFS-80-M8-26-E3-X
80
M8
1.25
8
26
3
1.3
3
70
27
26
13
14
FYAFS-80-M10-29-E3-X
80
M10
1.50
10
29
3
1.3
3
70
27
26
13
14
FYAFS-80-M12-32-E3-X
80
M12
1.75
12
32
3
1.3
3
70
27
26
13
17
FYAFS-80-M16-38-E3-X
80
M16
2.00
16
38
3
1.3
3
70
27
26
13
22
FYAFS-80-M20-45-E3-X
80
M20
2.50
20
45
3
1.3
3
70
27
26
13
27
Show compressed display (5 products)
Order numberFYAFS-80-M8-26-E3-X
ShorttextLeveling Adjuster - for use with Anchor Bolt
Latest change04.12.2025 01:25:28
Unit

Classifications

By Categories

Automation Automation
Gear Gear
Caster Caster
Connector Connector
Sensors Sensors
Handle Handle
Thread_Insert Thread Insert
Clamping_Technology Clamping Technology
Positioning_System Positioning System
Measurement Measurement
Tool Tool

CNS

CNSERPBASE Object Properties