2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

FYAMS-80-M16-75-G3-U

Expand Table
EN
1/5
Catalog number
CN
Height h
SH [mm]
Diameter D
D [mm]
Thread
M
Pitch
PITCH [mm]
Height H
H [mm]
Height H1
H1 [mm]
Height H2
H2 [mm]
Width across flats
SW1 [mm]
Width across flats
SW2 [mm]
Length L1
L1 [mm]
Dimension C
C [mm]
Dimension K1
K1 [mm]
Dimension K2
K2 [mm]
Dimension R
R [mm]
Dimension E
E [mm]
Dimension B
B [mm]
Length of thread
LM [mm]
1
2
3
4
5
6
7
8
9
10
11
12
FYAMS-80-M16-75-G3-U
3
80
M16
2.0
18
3
1.3
12
-
-
70
27
26
10.5
50
8
75
FYAMS-80-M16-100-G3-U
3
80
M16
2.0
18
3
1.3
12
-
-
70
27
26
10.5
50
8
100
FYAMS-80-M16-125-G3-U
3
80
M16
2.0
18
3
1.3
12
-
-
70
27
26
10.5
50
8
125
FYAMS-80-M16-150-G3-U
3
80
M16
2.0
18
3
1.3
12
-
-
70
27
26
10.5
50
8
150
FYAMS-80-M16-200-G3-U
3
80
M16
2.0
18
3
1.3
12
-
-
70
27
26
10.5
50
8
200
FYAMS-80-M20-75-G3-U
3
80
M20
2.5
19
3
1.3
15
-
-
70
27
26
10.5
50
10
75
FYAMS-80-M20-100-G3-U
3
80
M20
2.5
19
3
1.3
15
-
-
70
27
26
10.5
50
10
100
FYAMS-80-M20-125-G3-U
3
80
M20
2.5
19
3
1.3
15
-
-
70
27
26
10.5
50
10
125
FYAMS-80-M20-150-G3-U
3
80
M20
2.5
19
3
1.3
15
-
-
70
27
26
10.5
50
10
150
FYAMS-80-M20-200-G3-U
3
80
M20
2.5
19
3
1.3
15
-
-
70
27
26
10.5
50
10
200
FYAMS-80-M24-100-G3-U
3
80
M24
3.0
22
3
1.3
19
-
-
70
27
26
10.5
50
12
100
FYAMS-80-M24-125-G3-U
3
80
M24
3.0
22
3
1.3
19
-
-
70
27
26
10.5
50
12
125
Show compressed display (28 products)
Order numberFYAMS-80-M16-75-G3-U
ShorttextLeveling Adjuster with Socket Head - for use with Anchor Bolt
Latest change15.12.2025 04:39:18
Unit

Classifications

By Categories

Automation Automation
Gear Gear
Caster Caster
Connector Connector
Sensors Sensors
Handle Handle
Thread_Insert Thread Insert
Clamping_Technology Clamping Technology
Positioning_System Positioning System
Measurement Measurement
Tool Tool

CNS

CNSERPBASE Object Properties