2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

FZAM 18P1155

Expand Table
EN
1/5
Output circuit
OC
Output function
OF
Typecode
TC
Article number
AN
Website
WS
EPLAN
EP
Light source
LS
Wave length
WL
Adjustment
AT
Suppression of reciprocal influence
SORI
Response time / release time
RTRT
Housing material
MH
Protection class
PC
Operating temperature
OT
Voltage supply range +Vs
ET
Voltage drop Vd
VD
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
NPN
Light operate
FZAM 18N1150
10129020
Pulsed infrared diode
880 nm
Potentiometer 270°
Yes
< 1 ms
Brass nickel plated / PC
IP 67
-25 ... 55 °C
10 ... 30 VDC
< 1.8 VDC
NPN
Light operate
FZAM 18N1150/S14
10129021
Pulsed infrared diode
880 nm
Potentiometer 270°
Yes
< 1 ms
Brass nickel plated / PC
IP 67
-25 ... 55 °C
10 ... 30 VDC
< 1.8 VDC
NPN
Light operate
FZAM 18N1155
10129023
Pulsed infrared diode
880 nm
Potentiometer, 15 turn
Yes
< 0.5 ms
Brass nickel plated / PC
IP 65
-25 ... 55 °C
10 ... 30 VDC
< 1.8 VDC
NPN
Light / dark operate, alarm
FZAM 18N6460
10128874
Pulsed infrared diode
880 nm
Teach-in
Yes
< 1 ms
Brass nickel plated / PC
IP 67
-25 ... 55 °C
10 ... 30 VDC
< 1.8 VDC
NPN
Light / dark operate, alarm
FZAM 18N6460/S14
10128875
Pulsed infrared diode
880 nm
Teach-in
Yes
< 1 ms
Brass nickel plated / PC
IP 67
-25 ... 55 °C
10 ... 30 VDC
< 1.8 VDC
PNP
Light operate
FZAM 18P1150
10127712
Pulsed infrared diode
880 nm
Potentiometer 270°
Yes
< 1 ms
Brass nickel plated / PC
IP 67
-25 ... 55 °C
10 ... 30 VDC
< 1.8 VDC
PNP
Light operate
FZAM 18P1150/S14
10128111
Pulsed infrared diode
880 nm
Potentiometer 270°
Yes
< 1 ms
Brass nickel plated / PC
IP 67
-25 ... 55 °C
10 ... 30 VDC
< 1.8 VDC
PNP
Light operate
FZAM 18P1155
10127711
Pulsed infrared diode
880 nm
Potentiometer, 15 turn
Yes
< 0.5 ms
Brass nickel plated / PC
IP 65
-25 ... 55 °C
10 ... 30 VDC
< 1.8 VDC
PNP
Light / dark operate switchable
FZAM 18P6460
10128118
Pulsed infrared diode
880 nm
Teach-in
Yes
< 1 ms
Brass nickel plated / PC
IP 67
-25 ... 55 °C
10 ... 30 VDC
< 1.8 VDC
PNP
Light / dark operate switchable
FZAM 18P6460/S14
10127710
Pulsed infrared diode
880 nm
Teach-in
Yes
< 1 ms
Brass nickel plated / PC
IP 67
-25 ... 55 °C
10 ... 30 VDC
< 1.8 VDC
NPN
Light / dark operate
FZAM 30N5002
10214415
Pulsed infrared diode
880 nm
< 2.5 ms
Brass nickel plated
IP 65
0 ... +65 °C
10 ... 30 VDC
< 2.5 VDC
NPN
Light / dark operate
FZAM 30N5004
10215060
Pulsed infrared diode
880 nm
Potentiometer, 20 turn
No
< 2.5 ms
Brass nickel plated
IP 65
0 ... +65 °C
10 ... 30 VDC
< 2.5 VDC
PNP
Light / dark operate
FZAM 30P5001
10214166
Pulsed infrared diode
880 nm
Potentiometer, 20 turn
No
< 0.25 ms
Brass nickel plated
IP 65
0 ... +65 °C
10 ... 30 VDC
< 2.5 VDC
PNP
Light / dark operate
FZAM 30P5002
10215003
Pulsed infrared diode
880 nm
< 2.5 ms
Brass nickel plated
IP 65
0 ... +65 °C
10 ... 30 VDC
< 2.5 VDC
PNP
Light / dark operate
FZAM 30P5003
10215059
Pulsed infrared diode
880 nm
< 0.25 ms
Brass nickel plated
IP 65
0 ... +65 °C
10 ... 30 VDC
< 2.5 VDC
PNP
Light / dark operate
FZAM 30P5004
10215057
Pulsed infrared diode
880 nm
Potentiometer, 20 turn
No
< 2.5 ms
Brass nickel plated
IP 65
0 ... +65 °C
10 ... 30 VDC
< 2.5 VDC
Show compressed display (16 products)
Order number10127711
ShorttextFiber optic sensors
Latest change05.11.2025 12:56:03
Unit

Classifications

By Categories

Plant_Design Plant Design
Automation Automation
Electronics Electronics
Electrical_Engineering Electrical Engineering
Sensors Sensors
Handling_Technique Handling Technique
Semiconductor_Technology Semiconductor Technology
Robotics Robotics
Packaging_Technology Packaging Technology
Light_Barrier Light Barrier
Control_and_Feedback_Control_Systems Control and Feedback Control Systems
Conveyor_Technology Conveyor Technology
Optoelectronics Optoelectronics

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties