2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

GF-8002.1.FK-J.i.15.D.NL=100.82.BK.400°C

Expand Table
EN
1/5
Company
COMP
Description
DESC
Order number
CNSORDERNO
Keywords
KEYWORDS
Number of measuring systems
A1
Element
A2
Potential
A3
Protection tube diameter
A4 [mm]
Material
A5
1
Gräff GmbH
GF-8002 - High temperature plug-in sensor Ø15 mm (thermocouple)
GF-8002.1.FK-J.i.15.D.NL=100.82.BK.400°C
Temperature sensor, Sensor, Temperature, Process monitoring, Measurement data acquisition, Capture the temperature measurement data of sensors
1
Fe-CuNi / J according to DIN EN 60584
isolated
Ø15
1.4571 (max.800°C)
Show compressed display (1 configurable product)
Order numberGF-8002.1.FK-J.i.15.D.NL=100.82.BK.400°C
ShorttextHigh temperature plug-in sensor Ø15 mm (thermocouple)
Latest change12.08.2022 06:21:21

Classifications

CNS

CNSERPBASE Object Properties