2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

GKS024-A8-6-25-2-0-3-3

Expand Table
EN
1/5
PN
ROHS
ROHS
TYPE
material
MA
heat treatment
HT
hardness
HA
D [mm]
D1 [mm]
L [mm]
L2 [mm]
L3 [mm]
M [mm]
N [mm]
網站
WED
1
GKS024-A8-6-25-2-0-3-3
YES
GKS024-A
SUJ2
High frequency processing
HRC58
8
6
25
2
0
3
3
網站
Show compressed display (1 configurable product)
ShorttextStep bilateral internal thread plus wrench groove
Latest change12.03.2025 05:53:17
Unit

Classifications

By Categories

Actuating_Elements Actuating Elements
Assembling_Equipment Assembling Equipment
Automation Automation
Automotive Automotive
Automotive_Engineering Automotive Engineering
Ball Ball
Bearing Bearing
Bushing Bushing
Caster Caster
Clamping_Technology Clamping Technology
Cog_Wheel Cog Wheel
Cogging Cogging
Control_Unit Control Unit
Die_Set Die Set
Drilling_Tool Drilling Tool
Drive_Shaft Drive Shaft
Fastening Fastening
Fitting Fitting
Fixture_System Fixture System
Flange Flange
Gear Gear
Gear_Belt Gear Belt
Hinge Hinge
Linear_Technology Linear Technology
Machining_Unit Machining Unit
Magnet Magnet
Metal_Fitting Metal Fitting
Mold_Construction Mold Construction
Nozzle Nozzle
Operational_Safety Operational Safety
Pneumatics Pneumatics
Positioning_System Positioning System
Rolling_Bearing Rolling Bearing
Screwing_Tool Screwing Tool
Shock_Absorber Shock Absorber
Thread_Insert Thread Insert

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

By Countries

TW Taiwan