Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
GIMOTA
Rectangular connectors
Inserts modular
Modules
GMRM-830-16-6SEC-01 - Modul 6 pole, Socket, 830V, 16A
GIMOTA
Rectangular connectors
Inserts modular
Modules
GMRM-830-16-6SEC-01 - Modul 6 pole, Socket, 830V, 16A
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
GMRM-830-16-6SEC-01
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Company
COMPANY
Order number
CNSORDERNO
B1 [mm]
H1 [mm]
L1 [mm]
1
GIMOTA
GMRM-830-16-6SEC-01
34.2
37.4
14.6
Show compressed display (1 product)
Part information
Similar parts
Request for quote (RFQ)
GIMOTA
- GMRM-830-16-6SEC-01
Order number
GMRM-830-16-6SEC-01
Shorttext
Modul 6 pole, Socket, 830V, 16A
Latest change
13.11.2023 13:50:10
Unit
Keywords
Inserts
Modular
Rectangular connectors
modules
Classifications
CNS
CNSERPBASE Object Properties