2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Scharnier GN159-79-22-25-SW-1

Expand Table
EN
1/5
ARTNR
L1 [mm]
Nominal size
M1NEN [mm]
Actual size
M1IST [mm]
Nominal size
M2NEN [mm]
Actual size
M2IST [mm]
Rotation
ROT [°]
D1 [mm]
D2 [mm]
H1 [mm]
H2 [mm]
H3 [mm]
H4 [mm]
L2 [mm]
L3 [mm]
L4 [mm]
for profile widths s1 - s2
PB [mm]
Color
FARBE
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
GN159-54-17-17-LG-1
54
17
17.5
17
17.5
0
6.5
8
16
8
16
38
36
27
44
30 - 30
LG - Gray, matte finish
0.0320
39263000
YES
GN159-54-17-17-SW-1
54
17
17.5
17
17.5
0
6.5
8
16
8
16
38
36
27
44
30 - 40
SW - Black, matte finish
0.0320
39263000
YES
GN159-64-17-22-LG-1
64
17
17.5
22
22.5
0
6.5
8
16
8
16
38
36
27
44
30 - 45
LG - Gray, matte finish
0.0370
39263000
YES
GN159-64-17-22-SW-1
64
17
17.5
22
22.5
0
6.5
8
16
8
16
38
36
27
44
30 - 60
SW - Black, matte finish
0.0370
39263000
YES
GN159-69-17-25-LG-1
69
17
17.5
25
25.0
0
6.5
8
16
8
16
38
36
27
44
40 - 40
LG - Gray, matte finish
0.0380
39263000
YES
GN159-69-17-25-SW-1
69
17
17.5
25
25.0
0
6.5
8
16
8
16
38
36
27
44
40 - 45
SW - Black, matte finish
0.0380
39263000
YES
GN159-74-22-22-LG-1
74
22
22.5
22
22.5
0
6.5
8
16
8
16
38
36
37
44
40 - 60
LG - Gray, matte finish
0.0360
39263000
YES
GN159-74-22-22-SW-1
74
22
22.5
22
22.5
0
6.5
8
16
8
16
38
36
37
44
45 - 45
SW - Black, matte finish
0.0360
39263000
YES
GN159-79-22-25-LG-1
79
22
22.5
25
25.0
0
6.5
8
16
8
16
38
36
37
44
45 - 60
LG - Gray, matte finish
0.0370
39263000
YES
GN159-79-22-25-SW-1
79
22
22.5
25
25.0
0
6.5
8
16
8
16
38
36
37
44
60 - 60
SW - Black, matte finish
0.0370
39263000
YES
GN159-84-17-32-LG-1
84
17
17.5
32
32.5
0
6.5
8
16
8
16
38
36
27
44
30 - 30
LG - Gray, matte finish
0.0430
39263000
YES
GN159-84-17-32-SW-1
84
17
17.5
32
32.5
0
6.5
8
16
8
16
38
36
27
44
30 - 40
SW - Black, matte finish
0.0430
39263000
YES
GN159-84-25-25-LG-1
84
25
25.0
25
25.0
0
6.5
8
16
8
16
16
36
42
44
30 - 45
LG - Gray, matte finish
0.0420
39263000
YES
GN159-84-25-25-SW-1
84
25
25.0
25
25.0
0
6.5
8
16
8
16
16
36
42
44
30 - 60
SW - Black, matte finish
0.0420
39263000
YES
GN159-94-22-32-LG-1
94
22
22.5
32
32.5
0
6.5
8
16
8
16
38
36
37
44
40 - 40
LG - Gray, matte finish
0.0400
39263000
YES
GN159-94-22-32-SW-1
94
22
22.5
32
32.5
0
6.5
8
16
8
16
38
36
37
44
40 - 45
SW - Black, matte finish
0.0400
39263000
YES
GN159-99-25-32-LG-1
99
25
25.0
32
32.5
0
6.5
8
16
8
16
38
36
42
44
40 - 60
LG - Gray, matte finish
0.0410
39263000
YES
GN159-99-25-32-SW-1
99
25
25.0
32
32.5
0
6.5
8
16
8
16
38
36
42
44
45 - 45
SW - Black, matte finish
0.0410
39263000
YES
Show compressed display (20 configurable products)
Order numberGN159-79-22-25-SW-1
ShorttextHinges, Plastic, Accessory for Profile Systems, Identification no. 1, without safety hand levers
Latest change02.05.2023 07:24:10
Unit

Classifications

By Functionality

BYFUNC_CONNECTING Connecting
BYFUNC_SWINGING Swinging

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-25-03-04 Hinge

ECLASS 10.1

23-25-03-04 Hinge

ECLASS 10.0.1

23-25-03-04 Hinge

ECLASS 9.1

23-25-03-04 Hinge

ECLASS 9.0

23-25-03-04 Hinge

ECLASS 8.1

23-25-03-04 Hinge

ECLASS 8.0

23-25-03-04 Hinge

ECLASS 7.1

23-25-03-04 Hinge

ECLASS 7.0

23-25-03-04 Hinge

ECLASS 6.2

23-25-03-04 Hinge

ECLASS 6.1

23-25-03-04 Hinge

ECLASS 6.0

23-25-03-04 Hinge