2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Verschluss-Spanner GN852-1700-T2S

Expand Table
EN
1/5
ARTNR
Size
GROESSE
Position
POS
Holding Capacity
FH [N]
A1 [mm]
A2 [mm]
B3 [mm]
B5 [mm]
B6 [mm]
B7 [mm]
B8 [mm]
B9 [mm]
Thread
D1
~
H1 [mm]
H2 [mm]
~
L1 [mm]
L3 [mm]
~ at w2 = 0
R [mm]
S2 [mm]
Stroke
W1 [mm]
Stroke ~
W2 [mm]
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
1
2
GN852-1700-T2S
1700
closed
17000
22
21
46
68
26.5
38
28
6
M10
55
34.5
218
129
96
7
54
15
0.8800
82057000
GN852-4000-T2S
4000
closed
40000
28
27
55
80
32.0
50
32
6
M12
68
42.5
265
151
117
9
62
25
1.6000
82057000
Show compressed display (2 configurable products)
Order numberGN852-1700-T2S
ShorttextLatch type toggle clamps, Type T2S, for welding, with U-bolt latch, with catch
Latest change26.04.2023 11:29:32
Unit

Classifications

By Functionality

BYFUNC_PINCHING Pinching
BYFUNC_CLAMPING Clamping

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

21-04-17-18 Lock clamp
90-90-90-90 Interim classification (unspecified)

ECLASS 10.1

21-04-17-18 Lock clamp
90-90-90-90 Interim classification (unspecified)

ECLASS 10.0.1

21-04-17-18 Lock clamp
90-90-90-90 Interim classification (unspecified)

ECLASS 9.1

21-04-17-18 Lock clamp
90-90-90-90 Interim classification (unspecified)

ECLASS 9.0

21-04-17-18 Lock clamp
90-90-90-90 Interim classification (unspecified)

ECLASS 8.1

21-04-17-18 Lock clamp
90-90-90-90 Interim classification (unspecified)

ECLASS 8.0

21-04-17-18 Lock clamp
90-90-90-90 Interim classification (unspecified)

ECLASS 7.1

21-04-17-18 Lock clamp
90-90-90-90 Interim classification (unspecified)

ECLASS 7.0

21-04-17-18 Lock clamp
90-90-90-90 Interim classification (unspecified)

ECLASS 6.2

90-90-90-90 Interim classification (unspecified)

ECLASS 6.1

90-90-90-90 Interim classification (unspecified)

ECLASS 6.0

90-90-90-90 Interim classification (unspecified)