Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
CKD
Sensors
Pneumatic pressure sensors
Digital gap switch GPS3・MGPS3・UGPS3
GPS3
CKD
Sensors
Pneumatic pressure sensors
Digital gap switch GPS3・MGPS3・UGPS3
GPS3
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
GPS3-N
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Model
MODEL
Detection range scale
DRS
Output type
OT
Port size
PS
Screen display
SD
Connector cable
CC
Bracket
BR
Pressure display unit
PD
Product Info
INFOTEXT
1
GPS3
Blank : 0.03 to 0.4
N : NPN open collector (2 point)
Blank : Rc1/8
Blank: Displayed (factory default)
Blank : 5 m connector cable is attached
Blank : Without bracket
Blank : SI units only (domestic models)
Product Info
Show compressed display (1 configurable product)
Part information
Similar parts
Request for quote (RFQ)
CKD
- GPS3
Latest change
13.07.2023 08:37:21
Unit
Keywords
Digital
Pneumatic pressure
gap
sensors
switch
Classifications
CNS
CNSERPBASE Object Properties