2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 170-046-839 GS-GH50-CR

Expand Table
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Finish/Colour
FINISHCOLOUR
Max Glass Width
MAXGLASSWIDTH
Max Glass Height
MAXGLASSHEIGHT
Glass Thickness
GLASSTHICKNESS
Load Capacity N/set
LOADCAPACITYNSET
Load Capacity kgf/set
LOADCAPACITYKGFSET
Application
APPLICATION
Shape
SHAPE
Side Board Material
SIDEBOARDMATERIAL
Installation
INSTALLATION
Self Close
SELFCLOSE
Main Material
MAINMATERIAL
Showcase Product Type
SHOWCASEPRODUCTTYPE
1
2
3
170-046-839
GS-GH50-CR
4510932190886
Chrome Plating
900
2500
8|10|12|12.7
490
50
Furniture and Showcases
Pivot Hinge
Wood|Glass
Inset
No
Zinc Alloy (ZDC)
Hinge
170-046-840
GS-GH50-GP
4510932190893
24K Gold
900
2500
8|10|12|12.7
490
50
Furniture and Showcases
Pivot Hinge
Wood|Glass
Inset
No
Zinc Alloy (ZDC)
Hinge
170-046-841
GS-GH50-BL
4510932190909
Enamel Black
900
2500
8|10|12|12.7
490
50
Furniture and Showcases
Pivot Hinge
Wood|Glass
Inset
No
Zinc Alloy (ZDC)
Hinge
Show compressed display (3 products)
ShorttextGLASS DOOR HINGE
Latest change20.10.2025 13:46:54
Unit

Classifications

CNS

CNSERPBASE Object Properties