Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
metric
56_conveyors
GVTSAE - GV Series Head Drive - Timing Belt Coveyors Single Track Type Dia.30 For Europe -
Misumi
metric
56_conveyors
GVTSAE - GV Series Head Drive - Timing Belt Coveyors Single Track Type Dia.30 For Europe -
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
GVTSAE-10-190-6-TA230-IM-25-H-B
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
Type
TP
B
B [mm]
L 5mm Increment
L [mm]
Motor Output
MO [W]
Motor Voltage
MV [V]
Motor Specification
MS
Gear Head Ratio
MGHR
Belt Specification
BS
Motor Maker Selection
MOM
Motor Reversed
ALT1
Additional Counterbored Holes
ALT3
FYA 5mm Increment
FYA [mm]
FYB 5mm Increment
FYB [mm]
Brackets for Speed Controller
ALT7
1
GVTSAE-10-190-6-TA230-IM-25-H-B
GVTSAE
10
190
6
TA230 Single-Phase (Intl Standard)
IM (Induction Motor)
25
H (General Purpose: Semi Transparent)
B (Oriental Motor)
w/o MK (Motor Reversed)
w/o Additional Counterbored Holes
0
0
Not applicable
Show compressed display (1 configurable product)
Part information
Similar parts
Request for quote (RFQ)
Misumi
- GVTSAE
Shorttext
GV Series Head Drive - Timing Belt Coveyors Single Track Type Dia.30 For Europe -
Latest change
25.04.2022 01:48:51
Unit
Keywords
Europe
Head Drive
Series
Single
Timing Belt
Track
Type
metric
Classifications
CNS
CNSERPBASE Object Properties