2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

GXBB25-75

Expand Table
EN
1/5
Ident number
IDNR
Type of Bearing
BEARING
Mounting
MOUNTING
Bore Size
BS [mm]
Cylinder Stroke
STROKE [mm]
Working stroke
POS [mm]
1|GXBB20-75
2|GXBB25-75
3|GXBB32-75
4|GXBB40-75
B = Bush Type
B = Standard
20
75
0
B = Bush Type
B = Standard
25
75
0
B = Bush Type
B = Standard
32
75
0
B = Bush Type
B = Standard
40
75
0
Show compressed display (4 configurable products)
ShorttextGuide Unit
Latest change01.11.2018 07:52:57
Unit