2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HCTC-4-14.5

Expand Table
EN
1/5
Part Number
PN
Description
DESC
Mounting
MOUNTING
Leakage
LEAKAGEUH [uH]
DC Rated Current
DCRC [A]
DC Resistance
DCR [Ohm]
Max Height
MAXH [Inch]
Indutance
INDUTANCEMH [mH]
Max Width
MAXW [Inch]
1
HCTC-4-14.5
High Current Toroidal Choke, 20 mH, 2.9 A, 0.21 DCR , Max Height 1.45in., Max Width 0.815in.
Thru Hole Mount
95
2,9
0,21
1,45
20
0,815
Show compressed display (1 product)
Order numberHCTC-4-14.5
ShorttextSignal Transformer
Latest change16.07.2025 13:47:58
Unit

Classifications

CNS

CNSERPBASE Object Properties