2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HDJHSN6

Expand Table
EN
1/5
Part No.
PN
Type
TYPE
Material
MAT
No.
NO
Applicable Frame Slot Widt
AFSW
Applicable Frame Series
AFS
Double Joints (2pcs)
DJ
Pre-Assembly Fitting Nut (2pcs)
PAFN
Hexagon Socket Head Cap Screws (2pcs)
HSHCS [mm]
1
2
3
HDJHSN6
HDJHSN
316 Stainless Steel or Equivalent/Sintering
6
8
HFS6
HDJFSN6
HNTHSN6
SCB5-25
HDJHSN8
HDJHSN
316 Stainless Steel or Equivalent/Sintering
8
10
HFS8
HDJFSN8
HNTHSN8
SCB6-35
HDJHSN8-45
HDJHSN
316 Stainless Steel or Equivalent/Sintering
8-45
10
HFS8-45
HDJFSN8-45
HNTHSN8
SCB6-35
Show compressed display (3 products)
ShorttextBlind Joint Parts Double Joint Kits Eccentric Nut Type
Latest change30.06.2021 13:17:37
Unit

Classifications

CNS

CNSERPBASE Object Properties