Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
ECLASS 11.0
36 - Machine, apparatus
36-14 - Supply device
36-14-06 - Water cooling unit
36-14-06-01 - Chiller
HEC-W - Peltier-Type Chiller/Thermo-con (Water-cooled) 600 W, 1200 W
ECLASS 11.0
...
36-14-06-01 - Chiller
HEC-W - Peltier-Type Chiller/Thermo-con (Water-cooled) 600 W, 1200 W
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
HEC006-W2A
Vertical Mode
Expand Table
Reset filters
1/5
Cooling capacity
CAPACITY
Radiating method
METHOD
Power supply
POWER
Communication protocol
COM
Option: NPT thread
OPTIONN
Thread on/off
THREAD
1
(006) 600 W
(W) Water-cooled refrigeration
(2) 200 to 220 VAC
(A) RS-485
(-) None
on
Show compressed display (1 configurable product)
Part information
Similar parts
Request for quote (RFQ)
ECLASS 11.0
- HEC-W
Shorttext
Peltier-Type Chiller/Thermo-con (Water-cooled) 600 W, 1200 W
Latest change
14.07.2025 11:08:55
Unit
Classifications
By Categories
Automation Automation
Semiconductor_Technology Semiconductor Technology
Medical_Technology Medical Technology
CNS
CNSERPBASE Object Properties
ECLASS 14.0
36-14-06-01 Chiller
ECLASS 13.0
36-14-06-01 Chiller
ECLASS 6.2
36-14-06-01 Chiller