2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HFG05-160

Expand Table
EN
1/5
Code
CODE
type
TYPE
Cost performance
CO
material
MAT
Surface treatment
SUR
specification
SP
A
A
B
B
A1
A1
B1
B1
H
H
T
T
d
DD
d1
DD1
Load (kg)
LOAD
Reference weight (kg/pcs)
REF
website link
LINK
1|HFG05-160
HFG05
Flat, round pass
economical
Carbon steel
nanomatte
160
120
160
90
60
23
8
10.5
10
300
1.436
website link
Show compressed display (1 product)
ShorttextCarbon steel disc hinge, flat, round pass
Latest change25.11.2025 10:51:38
Unit

Classifications

CNS

CNSERPBASE Object Properties