2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HFK02-80

Expand Table
EN
1/5
Code
CODE
Type
TYPE
Adjust Angle
ADJ
Material
MAT
Surface treatment/color
SC
Specifications
SP
Torque(N·m)
TOR
Reference Weight£¨kg/pcs)
WEI
Website Link
LINK
1|HFK02-80
HFK02
Damping type · Circular hole type
Arbitrary Angle Positioning Type
SUS430
Tumble Polishing
80
4±20%~8
0.16
Website Link
Show compressed display (1 product)
ShorttextFlat torque butterfly hinge, square type, damping type, arbitrary angle positioning type, circular hole type
Latest change25.11.2025 10:51:38
Unit

Classifications

CNS

CNSERPBASE Object Properties