2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HFP16-A25-L300

Expand Table
EN
1/5
Code
CODE
Type
TYPE
Cost performance
CO
Load
LOAD
Material
MAT
Surface Treatment
SUR
A
A [mm]
L
L [mm]
T
T [mm]
d2
DD2 [mm]
Reference Weight£¨kg/pcs)
WEI
Hyperlinks
LINK
1|HFP16-A25-L300
2|HFP16-A38-L300
3|HFP16-A50-L300
HFP16
Long form
economical
Heavy-duty type
SUS304
Wire Drawing
25
300
1.0
4.6
0.08
Website
HFP16
Long form
economical
Heavy-duty type
SUS304
Wire Drawing
38
300
1.2
5.9
0.15
Website
HFP16
Long form
economical
Heavy-duty type
SUS304
Wire Drawing
50
300
1.5
6.4
0.24
Website
Show compressed display (3 configurable products)
ShorttextWelded butterfly hinge · flat type · long type
Latest change25.11.2025 10:51:38
Unit

Classifications

CNS

CNSERPBASE Object Properties