2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HFQ22-44

Expand Table
EN
1/5
Code
CODE
Type
TYPE
Material
MAT
Surface Treatment
SUR
Applicable to the semiconductor industry
APPL
Specifications
SPE
Maximum Load
LOAD [kgf]
Reference Weight (Kg/pcs)
WEI
Web Links
LINK
1|HFQ22-44
HFQ22
Light Duty/Flat Mouth
SUS304
Vibration grinding and polishing
-
44
5
0.378
Web Links
Show compressed display (1 product)
ShorttextStandard Buckle,Light Loaded,Flat Mouth Type
Latest change25.11.2025 10:51:38
Unit

Classifications

CNS

CNSERPBASE Object Properties