Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
SMC
Temperature Control
Circulating Fluid Temperature Controller
HRL-A Dual Channel Thermo-chiller for Lasers
HRL100/200-W-40 - Thermo-chiller/Water Cooling, 400 V
SMC
...
HRL-A Dual Channel Thermo-chiller for Lasers
HRL100/200-W-40 - Thermo-chiller/Water Cooling, 400 V
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
HRL100-W-40
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Cooling capacity
CAPACITY
Cooling method
METHOD
Pipe thread type
THREAD1
Power supply
POWER
Option 1
OPTION1
Option 2
OPTION2
Thread on/off
THREAD2
1
2
(100) CH1: 9 kW, CH2: 1 kW
(W) Water-cooled refrigeration
(-) Rc
(40) Three-phase 380 to 415 VAC (50/60 Hz), Three-phase 460 to 480 VAC (60 Hz)
(-) None
(-) None
on
(200) CH1: 19 kW, CH2: 1 kW
(W) Water-cooled refrigeration
(-) Rc
(40) Three-phase 380 to 415 VAC (50/60 Hz), Three-phase 460 to 480 VAC (60 Hz)
(-) None
(-) None
on
Show compressed display (2 configurable products)
Part information
Similar parts
Request for quote (RFQ)
SMC
- HRL100/200-W-40
Shorttext
Thermo-chiller/Water Cooling, 400 V
Latest change
21.07.2025 10:24:29
Unit
Keywords
Channel
Circulating
Controller
Cooling
Dual
Fluid Temperature
Lasers
Temperature Control
Classifications
By Categories
Automation Automation
Automotive_Engineering Automotive Engineering
Electronics Electronics
Semiconductor_Technology Semiconductor Technology
CNS
CNSERPBASE Object Properties
ECLASS 14.0
36-14-06-01 Chiller
ECLASS 13.0
36-14-06-01 Chiller
ECLASS 6.2
36-14-06-01 Chiller