Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
SMC
Temperature Control
Circulating Fluid Temperature Controller
HRSC CO2 Refrigerant/Non F-Gas, Refrigerated Thermo-chiller
HRSC-A - Thermo-chiller/Air-cooled
SMC
...
HRSC CO2 Refrigerant/Non F-Gas, Refrigerated Thermo-chiller
HRSC-A - Thermo-chiller/Air-cooled
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
HRSC030-A-20
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Cooling capacity
CAPACITY
Cooling method
METHOD
Pipe thread type
THREAD1
Power supply
POWER
With caster adjuster-foot
OPTIONA
High-temperature environment specifications
OPTIONG
Automatic water supply function
OPTIONJ
With fluid fill port
OPTIONK
High-lift pump
OPTIONT
Thread on/off
THREAD2
1
2
3
4
5
6
7
8
9
(012) 1300 W
(A) Air-cooled refrigeration
(-) Rc
(20) Single-phase AC200 to 230V (50/60Hz)
N/A
(-) None
(-) None
N/A
(-) None
on
(018) 1900 W
(A) Air-cooled refrigeration
(-) Rc
(20) Single-phase AC200 to 230V (50/60Hz)
N/A
(-) None
(-) None
N/A
(-) None
on
(024) 2400 W
(A) Air-cooled refrigeration
(-) Rc
(20) Single-phase AC200 to 230V (50/60Hz)
N/A
(-) None
(-) None
N/A
(-) None
on
(030) 3200 W
(A) Air-cooled refrigeration
(-) Rc
(20) Single-phase AC200 to 230V (50/60Hz)
N/A
N/A
(-) None
N/A
(-) None
on
(040) 4200 W
(A) Air-cooled refrigeration
(-) Rc
(20) Single-phase AC200 to 230V (50/60Hz)
N/A
N/A
(-) None
N/A
(-) None
on
(050) 5100 W
(A) Air-cooled refrigeration
(-) Rc
(20) Single-phase AC200 to 230V (50/60Hz)
N/A
N/A
(-) None
N/A
N/A
on
(060) 5900 W
(A) Air-cooled refrigeration
(-) Rc
(20) Single-phase AC200 to 230V (50/60Hz)
N/A
N/A
(-) None
N/A
N/A
on
(090) 9500 W
(A) Air-cooled refrigeration
(-) Rc
(40) 3-phase 380 to 415 VAC (50/60 Hz), 3-phase 460 to 480 VAC (60 Hz)
N/A
N/A
(-) None
N/A
N/A
on
(100) 10500 W
(A) Air-cooled refrigeration
(-) Rc
(40) 3-phase 380 to 415 VAC (50/60 Hz), 3-phase 460 to 480 VAC (60 Hz)
(-) None
N/A
N/A
(-) None
N/A
on
Show compressed display (9 configurable products)
Part information
Similar parts
Request for quote (RFQ)
SMC
- HRSC-A
Shorttext
Thermo-chiller/Air-cooled
Latest change
07.07.2025 09:11:11
Unit
Keywords
Circulating
Controller
Fluid Temperature
Refrigerated
Temperature Control
Classifications
By Categories
Automation Automation
Automotive_Engineering Automotive Engineering
Electronics Electronics
Semiconductor_Technology Semiconductor Technology
Medical_Technology Medical Technology
CNS
CNSERPBASE Object Properties
ECLASS 14.0
36-14-06-01 Chiller
ECLASS 13.0
36-14-06-01 Chiller
ECLASS 6.2
36-14-06-01 Chiller