Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
FG INOX
Industry
Flanges
Plain welding flanges
I.2PAS16 - Plain welding flanges 01A-TYPE NP 16 Stainless steel 304L or 316L
FG INOX
...
Flanges
Plain welding flanges
I.2PAS16 - Plain welding flanges 01A-TYPE NP 16 Stainless steel 304L or 316L
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
FG INOX - 2PAS16300
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Reference
REF
PN
DN
D
ø tube
DXTUBE
B
nb holes
NBT
ø
DX
C
Weight
WEIGHT [kg]
Nature
NATURE
1
2
3
4
5
6
2PAS16200
16
200
340
219.1
26.0
12
22
295
9.5
304L
2PAS16250
16
250
405
273.0
29.0
12
26
355
14.0
304L
2PAS16300
16
300
460
323.9
32.0
12
26
410
19.0
304L
4PAS16200
16
200
340
219.1
26.0
12
22
295
9.5
316L
4PAS16250
16
250
405
273.0
29.0
12
26
355
14.0
316L
4PAS16300
16
300
460
323.9
32.0
12
26
410
19.0
316L
Show compressed display (6 products)
Part information
Similar parts
Request for quote (RFQ)
FG INOX
- I.2PAS16
Order number
2PAS16300
Shorttext
Plain welding flanges 01A-TYPE NP 16 Stainless steel 304L or 316L
Latest change
16.02.2017 09:09:55
Unit
Keywords
Stainless steel
welding flanges
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties