Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
FG INOX
Industry
Flanges
Plain welding flanges
I.2PAS2540 - Plain welding flanges 01A-TYPE NP 25/40 Stainless steel 304L or 316L
FG INOX
...
Flanges
Plain welding flanges
I.2PAS2540 - Plain welding flanges 01A-TYPE NP 25/40 Stainless steel 304L or 316L
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
FG INOX - 2PAS40150
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Reference
REF
PN
DN
D
ø tube
DXTUBE
B
nb holes
NBT
ø
DX
C
Weight
WEIGHT [kg]
Nature
NATURE
1
2
3
4
5
6
7
8
9
10
11
12
2PAS4050
25/40
50
165
60.3
20.0
4
18
125
2.70
304L
2PAS4065
25/40
65
185
76.1
22.0
8
18
145
3.55
304L
2PAS4080
25/40
80
200
88.9
24.0
8
18
160
4.33
304L
2PAS40100
25/40
100
235
114.3
26.0
8
22
190
5.84
304L
2PAS40125
25/40
125
270
139.7
28.0
8
26
220
8.00
304L
2PAS40150
25/40
150
300
168.3
30.0
8
26
250
10.50
304L
4PAS4050
25/40
50
165
60.3
20.0
4
18
125
2.70
316L
4PAS4065
25/40
65
185
76.1
22.0
8
18
145
3.55
316L
4PAS4080
25/40
80
200
88.9
24.0
8
18
160
4.33
316L
4PAS40100
25/40
100
235
114.3
26.0
8
22
190
5.84
316L
4PAS40125
25/40
125
270
139.7
28.0
8
26
220
8.00
316L
4PAS40150
25/40
150
300
168.3
30.0
8
26
250
10.50
316L
Show compressed display (12 products)
Part information
Similar parts
Request for quote (RFQ)
FG INOX
- I.2PAS2540
Order number
2PAS40150
Shorttext
Plain welding flanges 01A-TYPE NP 25/40 Stainless steel 304L or 316L
Latest change
16.02.2017 09:09:55
Unit
Keywords
Stainless steel
welding flanges
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties