2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

IDA62-300

Expand Table
EN
1/5
Code
CODE
type 1
TYP1
type 2
TYP2
Width
KD
Main Body Material
MAT
Surface Treatment
SUR
Length Of Slide Rail
L
Slide Rail Travel
XC
A
A [mm]
B
B [mm]
C
C [mm]
D
D [mm]
Load bearing (one pair)
CZ
Reference Weight£¨kg/pcs)
WEI
Website
LINK
1|IDA62-200
2|IDA62-250
3|IDA62-300
4|IDA62-350
5|IDA62-400
6|IDA62-450
7|IDA62-500
IDA62
Three section format
Full length extension
20
SUS304
-
200
229
0
0
145
160
17kfg
0.20
Website Link
IDA62
Three section format
Full length extension
20
SUS304
-
250
269
0
0
195
210
17kfg
0.26
Website Link
IDA62
Three section format
Full length extension
20
SUS304
-
300
329
0
160
245
260
17kfg
0.31
Website Link
IDA62
Three section format
Full length extension
20
SUS304
-
350
369
0
210
295
310
17kfg
0.36
Website Link
IDA62
Three section format
Full length extension
20
SUS304
-
400
429
0
260
345
360
17kfg
0.41
Website Link
IDA62
Three section format
Full length extension
20
SUS304
-
450
469
205
310
395
410
16kfg
0.46
Website Link
IDA62
Three section format
Full length extension
20
SUS304
-
500
529
230
360
445
460
13kfg
0.51
Website Link
Show compressed display (7 products)
ShorttextIndustrial slide rail · Light load type · 20 series · Three section type
Latest change25.11.2025 10:51:38
Unit

Classifications

CNS

CNSERPBASE Object Properties