2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

IDE12-d10

Expand Table
EN
1/5
Code
CODE
Type
TYPE
Type
TYPE1
Material
MAT
Surface Treatment
SUR
d
DD [mm]
A
A [mm]
A1
A1 [mm]
B
B [mm]
B1
B1 [mm]
C
C [mm]
C1
C1 [mm]
M
M
D
D [mm]
Static Load
COY [N]
Static load COZ
COZ [N]
Static load MOX
MOX [N]
Static load MOY
MOY [N]
Static load MOZ
MOZ [N]
Reference weight
CKZL [kg/pcs]
1|IDE12-d10
IDE12
Four-Slider
Cylindrical Sliding Film With Roller
ADC
Clear Anodizing
10
100
80
58
40
31.5
25
M5
40
1000
1000
20
16
32
0.35
Show compressed display (1 configurable product)
ShorttextIndustrial slide rail (single piece)/Single slider / four sliders/Special for low drive power industrial slide rail
Latest change25.11.2025 10:51:38
Unit

Classifications

CNS

CNSERPBASE Object Properties