2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

IDE47-15

Expand Table
EN
1/5
Code
CODE
Type
TYPE
Type
TYPE1
Type
TYPE2
Material
MAT
Surface Treatment
SUR
Matching Slide Specification
PHHGGG
H
H [mm]
W
W [mm]
C
C [mm]
A1
A1 [mm]
B
B [mm]
C1
C1 [mm]
C2
C2 [mm]
C3
C3 [mm]
H1
H1 [mm]
H2
H2 [mm]
D
D [mm]
1|IDE47-15
IDE47
Adjustable Gap
Convex Slide Block
Manual Clearance Adjustment
AIMgSi0.5
Natural anodic oxidation
15
24
47
74
16.0
38
50
30
9
4.0
16.0
8
Show compressed display (1 configurable product)
ShorttextIndustrial slide rail (single piece)/Convex slider. Adjustable clearance/Plane sliding film (heavy duty type)
Latest change25.11.2025 10:51:38
Unit

Classifications

CNS

CNSERPBASE Object Properties