Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
SMC Corporation
Sensors
Pressure switches
ISA3 3-Color Display Digital Gap Checker
ISA3-L - With Control Unit/IO-Link Compatible
SMC Corporation
...
Pressure switches
ISA3 3-Color Display Digital Gap Checker
ISA3-L - With Control Unit/IO-Link Compatible
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
ISA3-FCL-1B-LN
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Rated distance range
RANGE
Piping specifications
PIPING
Output specifications
OUTPUT
Pressure value unit specification
PRESSURE
Stations
VS
Option1 (Cable)
OPTION1
Option2 (Bracket)
OPTION2
Control unit
UNIT
Regulator
REGULATOR
2 port solenoid valve Rated voltage
VOLTAGE
Made to order
OMSC
Thread on/off
THREAD
1
(F) 0.01 to 0.03 mm
(C) Supply side:Rc 1/8 Detection side:dia 4
IO-Link/Switch output 1 + Switch output 2
(-) With unit conversion function
1
(-) Straight
(B) Bracket
(L) Control unit (Supply port: Left side)
(N) Without regulator
(-) 24 VDC
(-) None
on
Show compressed display (1 configurable product)
Part information
Similar parts
Accessories
Request for quote (RFQ)
SMC Corporation
- ISA3-L
Shorttext
With Control Unit/IO-Link Compatible
Latest change
20.12.2024 14:43:34
Unit
Keywords
Checker
Compatible
Control
Corporation
Display Digital
Gap
Pressure switches
Sensors
Classifications
CNS
CNSERPBASE Object Properties