2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

J-CPL01-D50-NQ

Expand Table
EN
1/5
Code
CODE
Bracket Type
TYPE
Bracket Material
MAT
Bracket Surface Treatment
SUR
Bracket Brake Form
BRA
Wheel Material
MAT1
Wheel Color
COL
Wheel Bearing
BEA
D
D [mm]
Wheel Code
CODE1
H
H [mm]
F
F [mm]
A
A [mm]
B
B [mm]
C
C [mm]
E
E [mm]
d
DD [mm]
Allowable Load
LOAD [kg]
1|J-CPL01-D50-NQ
J-CPL01
Fixed Type
Q235A
Galvanized
-
Reinforced nylon
Black
ZT
50
NQ
68
28
80
50
66
36
6.5
160
Show compressed display (1 configurable product)
ShorttextImported casters, medium-duty type, Japanese-style bottom plate, medium-duty, fixed type
Latest change25.11.2025 10:51:40
Unit

Classifications

CNS

CNSERPBASE Object Properties