Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Yiheda 3D Electronic Gallery
FA Factory Automation Parts
E2-Linear Bushings
J-LMQ01_22 - Welded flange linear bearing, precision type, intermediate type, double lining type
Yiheda 3D Electronic Gallery
...
J-LMQ01_22 - Welded flange linear bearing, precision type, intermediate type, double lining type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
J-LMQ11-d50
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Code
CODE
Type
TYPE1
Shaft Sleeve Material (Chinese Standard )
MAT
Bushing Material (Correspond)
MAT1
Bushing Hardness
HRD
Bushing Surface Treatment
SUR
Ball Material
MAT2
Cage Material
MAT3
Seal Washers Material
MAT4
Operating Ambient Temperature
SYHJWD
d
DD [mm]
D Tolerance
DDG [mm]
D Size
D [mm]
D Tolerance
DTOL [mm]
L
L [mm]
27
|
J-LMQ11-d10
28
|
J-LMQ11-d12
29
|
J-LMQ11-d13
30
|
J-LMQ11-d16
31
|
J-LMQ11-d20
32
|
J-LMQ11-d25
33
|
J-LMQ11-d30
34
|
J-LMQ11-d35
35
|
J-LMQ11-d40
36
|
J-LMQ11-d50
37
|
J-LMQ12-d6
38
|
J-LMQ12-d8
39
|
J-LMQ12-d10
40
|
J-LMQ12-d12
41
|
J-LMQ12-d13
42
|
J-LMQ12-d16
43
|
J-LMQ12-d20
44
|
J-LMQ12-d25
J-LMQ11
Square Flange Type
GCr15
SUJ2
56HRC~
-
GCr15
Resin
Nitrile Rubber
-15~80℃
8
0/-0.008
15
0/-0.013
45
J-LMQ11
Square Flange Type
GCr15
SUJ2
56HRC~
-
GCr15
Resin
Nitrile Rubber
-15~80℃
10
0/-0.008
19
0/-0.016
55
J-LMQ11
Square Flange Type
GCr15
SUJ2
56HRC~
-
GCr15
Resin
Nitrile Rubber
-15~80℃
12
0/-0.008
21
0/-0.016
57
J-LMQ11
Square Flange Type
GCr15
SUJ2
56HRC~
-
GCr15
Resin
Nitrile Rubber
-15~80℃
13
0/-0.008
23
0/-0.016
61
J-LMQ11
Square Flange Type
GCr15
SUJ2
56HRC~
-
GCr15
Resin
Nitrile Rubber
-15~80℃
16
0/-0.008
28
0/-0.016
70
J-LMQ11
Square Flange Type
GCr15
SUJ2
56HRC~
-
GCr15
Resin
Nitrile Rubber
-15~80℃
20
0/-0.010
32
0/-0.019
80
J-LMQ11
Square Flange Type
GCr15
SUJ2
56HRC~
-
GCr15
Resin
Nitrile Rubber
-15~80℃
25
0/-0.010
40
0/-0.019
112
J-LMQ11
Square Flange Type
GCr15
SUJ2
56HRC~
-
GCr15
Resin
Nitrile Rubber
-15~80℃
30
0/-0.010
45
0/-0.019
123
J-LMQ11
Square Flange Type
GCr15
SUJ2
56HRC~
-
GCr15
Resin
Nitrile Rubber
-15~80℃
35
0/-0.012
52
0/-0.022
135
J-LMQ11
Square Flange Type
GCr15
SUJ2
56HRC~
-
GCr15
Resin
Nitrile Rubber
-15~80℃
40
0/-0.012
60
0/-0.022
151
J-LMQ11
Square Flange Type
GCr15
SUJ2
56HRC~
-
GCr15
Resin
Nitrile Rubber
-15~80℃
50
0/-0.012
80
0/-0.022
192
J-LMQ12
Square Flange Type
GCr15
SUJ2
56HRC~
Electroless Nickel Plating
GCr15
Resin
Nitrile Rubber
-15~80℃
6
0/-0.008
12
0/-0.018
35
J-LMQ12
Square Flange Type
GCr15
SUJ2
56HRC~
Electroless Nickel Plating
GCr15
Resin
Nitrile Rubber
-15~80℃
8
0/-0.008
15
0/-0.018
45
J-LMQ12
Square Flange Type
GCr15
SUJ2
56HRC~
Electroless Nickel Plating
GCr15
Resin
Nitrile Rubber
-15~80℃
10
0/-0.008
19
0/-0.021
55
J-LMQ12
Square Flange Type
GCr15
SUJ2
56HRC~
Electroless Nickel Plating
GCr15
Resin
Nitrile Rubber
-15~80℃
12
0/-0.008
21
0/-0.021
57
J-LMQ12
Square Flange Type
GCr15
SUJ2
56HRC~
Electroless Nickel Plating
GCr15
Resin
Nitrile Rubber
-15~80℃
13
0/-0.008
23
0/-0.021
61
J-LMQ12
Square Flange Type
GCr15
SUJ2
56HRC~
Electroless Nickel Plating
GCr15
Resin
Nitrile Rubber
-15~80℃
16
0/-0.008
28
0/-0.021
70
J-LMQ12
Square Flange Type
GCr15
SUJ2
56HRC~
Electroless Nickel Plating
GCr15
Resin
Nitrile Rubber
-15~80℃
20
0/-0.010
32
0/-0.025
80
J-LMQ12
Square Flange Type
GCr15
SUJ2
56HRC~
Electroless Nickel Plating
GCr15
Resin
Nitrile Rubber
-15~80℃
25
0/-0.010
40
0/-0.025
112
Show compressed display (72 products)
Part information
Similar parts
Request for quote (RFQ)
Yiheda 3D Electronic Gallery
- J-LMQ01_22
Shorttext
Welded flange linear bearing, precision type, intermediate type, double lining type
Latest change
25.11.2025 10:51:25
Unit
Keywords
Automation
Bearing
Bushings
Double
Electronic
Factory
Gallery
Parts
Welded
flange linear
intermediate
lining
precision type
Classifications
CNS
CNSERPBASE Object Properties