2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K0498.30

Expand Table
EN
1/5
Preview Image
PREVIEWPERLINE
Order No.
BESTKIPPUSA
Type E
TYP
width of plate
A [mm]
total length
B [mm]
length of plate
C [mm]
borehole
D [mm]
distance
M1 [mm]
distance
M2 [mm]
distance
M3 [mm]
distance
M4 [mm]
distance
M5 [mm]
screw type
V1 [mm]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number USA
ZTNUSA
EAN-Nr. Kipp
EAN
thread
XB [mm]
Technical Information
INFO
End of life
EOL
1
2
3
4
K0498.18
18
37
43
50
5,5 (2x)
18
0
40
0
0
M 6 x 16
0.0620
Infotext
Yes
4059245195800
6
31.12.2099
K0498.30
30
55
63
78
6,5 (2x)
30
0
60
0
53
M 8 x 25
0.1635
Infotext
Yes
4059245195817
8
31.12.2099
K0498.40
40
80
87
105
8,5 (4x)
42
52
82
60
80
M 10 x 30
0.4420
Infotext
Yes
4059245195824
10
31.12.2099
K0498.50
50
92
100
130
10,5 (4x)
50
60
100
62
98
M 10 x 35
0.6788
Infotext
Yes
4059245195831
10
31.12.2099
Show compressed display (4 products)
Order numberK0498.30
ShorttextLinear actuator connector clamps flange
Latest change02.08.2025 22:00:48
Unit

Classifications

By Functionality

BYFUNC_CONNECTING Connecting

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-14-01-90 Pipe-/Hose-/Tubeclamp (unspecified)
23-14-01-07 Fixing clamp

ECLASS 12.0

23-14-02-90 Clamp (unspecified)
23-14-02-02 Mounting clamp for protection tube

ECLASS 11.1

23-14-02-90 Clamp (unspecified)

ETIM 10.0

EC000368 Tube clamp
EC002870 Cable block
EC000454 One-piece strut clamp

ETIM 8.0

EC000368 Tube clamp
EC000454 One-piece strut clamp

ETIM 7.0

EC000368 Tube clamp