2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K1227.100812

Expand Table
EN
1/5
Preview Image
PREVIEWPERLINE
Order No.
BESTKIPP [mm]
version
AUSF
Clamping stroke max.
SPHM [mm]
Clamping stroke
SB [mm]
load-bearing capacity
TRAG [N]
Clamping force
SPANANKRAFT [N]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Nr. Kipp
EAN
End of life
EOL
Standard delivery time
STDLZ
Operating and maintenance instructions
WARTUNG
1
2
K1227.100812
with T-slot nut
0
12
8000
8000
2.1000
Infotext
Yes
84662080
4059245315598
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K1227.080812
-
0
12
8000
8000
1.6500
Infotext
Yes
84662080
4059245487493
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
Show compressed display (2 configurable products)
Order numberK1227.100812
ShorttextFloating clamps with separate workpiece clamp and interlock
Latest change04.09.2025 12:53:21
Unit

Classifications

By Functionality

BYFUNC_PINCHING Pinching
BYFUNC_CLAMPING Clamping

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

21-02-07-01 Clamping element, quick change