Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
KIPP
OPERATING PARTS
Toggle clamps, power clamps
Toggle clamps
K1435 - Toggle clamps horizontal with horizontal foot and full holding arm
KIPP
...
Toggle clamps, power clamps
Toggle clamps
K1435 - Toggle clamps horizontal with horizontal foot and full holding arm
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
K1435.01400
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Preview Image
PREVIEWPERLINE
Order No.
BESTKIPP
Hole arrangement
LOCHBILD
Position
POS [°]
opening angle of holding arm
OH [°]
opening angle of handle
OG [°]
distance
A [mm]
width
A1 [mm]
width
A2 [mm]
width
B [mm]
width
B1 [mm]
width
B3 [mm]
width
B4 [mm]
distance
B5 [mm]
height
C [mm]
height
C1 [mm]
height
C3
width
D [mm]
width
E [mm]
height
H [mm]
1
2
3
K1435.01400
5
closed
90
72
26.0
42
8
31.0
47
6
26
3
34
17.5
16
6.6
31
67.0
K1435.02400
5
closed
94
76
41.2
59
9
43.0
59
8
39
4
45
23.0
20
8.7
40
90.1
K1435.03000
1
closed
94
80
41.2
66
13
41.3
67
10
0
5
59
26.0
23
8.7
44
111.0
Show compressed display (3 configurable products)
Part information
Similar parts
Request for quote (RFQ)
KIPP
- K1435
Order number
K1435.01400
Shorttext
Toggle clamps horizontal with horizontal foot and full holding arm
Latest change
21.02.2025 12:46:29
Unit
Keywords
OPERATING PARTS
Toggle clamps
Toggle clamps horizontal
arm
full
holding
horizontal foot
power clamps
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties