2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K1505.016

Expand Table
EN
1/5
Preview Image
PREVIEWPERLINE
Order No.
BESTKIPP
Main material
MATERIAL
diameter
D [mm]
height
H1 [mm]
height
H2 [mm]
distance
L1 [mm]
distance
L2 [mm]
width
B [mm]
Description
BS
Approx. weight
GEW [kg]
RoHS
ROHS
Customs tariff number
ZTN
EAN-Nr. Kipp
EAN
End of life
EOL
Standard delivery time
STDLZ
Operating and maintenance instructions
WARTUNG
1
2
3
K1505.016
steel
16
25
36
20
65
32
Infotext
0.2167
Yes
73182900
4059245488056
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K1505.120
stainless steel
20
21
36
20
65
32
Infotext
0.2289
Yes
73182900
4059245488063
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K1505.028
steel
28
36
36
20
65
32
Infotext
0.3245
Yes
73182900
4059245488070
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
Show compressed display (3 products)
Order numberK1505.016
ShorttextClamping pin, steel or stainless steel with clamping angle
Latest change04.09.2025 12:53:48
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties