2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K1781.0856025

Expand Table
EN
1/5
Preview Image
PREVIEWPERLINE
Order No.
BESTKIPPUSA
wheel bearing
RL
width
B [mm]
width
B1 [mm]
diameter
D [mm]
diameter
D1 [mm]
load-carrying capacity
TFK [kg]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number USA
ZTNUSA
EAN-Nr. Kipp
EAN
1
2
3
4
5
K1781.0856020
ball bearing
60
65
85
20
450
0.8908
Infotext
Yes
4059245597529
K1781.0856025
ball bearing
60
65
85
25
450
1.1350
Infotext
Yes
4059245597536
K1781.0857520
ball bearing
75
80
85
20
570
1.1270
Infotext
Yes
4059245597543
K1781.0857525
ball bearing
75
80
85
25
570
1.0900
Infotext
Yes
4059245597550
K1781.0859525
ball bearing
95
100
85
25
720
1.4020
Infotext
Yes
4059245597567
Show compressed display (5 products)
Order numberK1781.0856025
ShorttextRollers heavy-load
Latest change14.03.2025 12:21:50
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

36-12-90-90 Continuous handling equipment (other, unspecified)

ECLASS 10.1

36-12-91-90 Continuous handling equipment (parts, unspecified)