2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K2017.060

Expand Table
EN
1/5
Preview Image
PREVIEWPERLINE
Bestellnummer
BESTKIPPUSA
Material
MATERIAL
Abstand
A [mm]
Abstand
A1 [mm]
Länge
L [mm]
Dicke
T [mm]
Gewicht ca.
GEW [kg]
Beschreibung
BS
RoHS
ROHS
Zolltarifnummer USA
ZTNUSA
EAN-Nr. Kipp
EAN
End of life
EOL
Standardlieferzeit
STDLZ
Betriebs- und Wartungshinweise
WARTUNG
1
2
K2017.060
Stahl
20
30
60
5
0.1261
Infotext
Yes
4059245821372
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K2017.080
Stahl
16
50
80
6
0.1900
Infotext
Yes
4059245821389
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
Show compressed display (2 products)
Order numberK2017.060
ShorttextAngle steel
Latest change02.08.2025 21:59:05
Unit

Classifications

CNS

CNSERPBASE Object Properties
Order NumberK2017.060
GTIN-Code4059245821372
Certificate RoHSYes
Maintenance IntervalsMaintenance interval see operating instructions
CNSPHYPROP Physical Properties