2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K2020.350370

Expand Table
EN
1/5
Preview Image
PREVIEWPERLINE
Order No.
BESTKIPPUSA
size
GR
width
B [mm]
width
B1 [mm]
Travel S
S [mm]
thread
D [mm]
for countersunk screw DIN EN ISO 10642
D1 [mm]
height
H [mm]
height
H1 [mm]
height
H2 [mm]
Length
L [mm]
Radius
R [mm]
N
C0Y [mm]
N
C0Z [N]
Nm
MX [N]
Nm
MY [N]
Nm
MZ [Nm]
No. of holes
ANZAHL
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
K2020.280290
28
28
15.0
-148
M5
M5
13
12.25
7.5
290
1.0
1934
1345
39.6
132
188
4
0.5914
Infotext
Yes
K2020.280370
28
28
15.0
-190
M5
M5
13
12.25
7.5
370
1.0
2445
1711
50.4
213
305
5
0.7560
Infotext
Yes
K2020.280450
28
28
15.0
-232
M5
M5
13
12.25
7.5
450
1.0
2955
2069
61.2
314
449
6
0.9200
Infotext
Yes
K2020.280530
28
28
15.0
-274
M5
M5
13
12.25
7.5
530
1.0
3466
2426
72.0
435
621
7
1.1000
Infotext
Yes
K2020.280610
28
28
15.0
-315
M5
M5
13
12.25
7.5
610
1.0
3986
2790
82.8
575
821
8
1.2410
Infotext
Yes
K2020.350290
35
35
15.8
-159
M6
M6
17
16.00
10.0
290
2.0
2060
1442
46.9
146
208
4
0.8800
Infotext
Yes
K2020.350370
35
35
15.8
-203
M6
M6
17
16.00
10.0
370
2.0
2638
1847
59.9
238
340
5
1.1260
Infotext
Yes
K2020.350450
35
35
15.8
-247
M6
M6
17
16.00
10.0
450
2.0
3217
2252
73.0
345
505
6
1.3650
Infotext
Yes
K2020.350530
35
35
15.8
-279
M6
M6
17
16.00
10.0
530
2.0
4282
2997
90.4
543
775
7
1.6000
Infotext
Yes
K2020.350610
35
35
15.8
-323
M6
M6
17
16.00
10.0
610
2.0
4858
3401
103.5
711
1015
8
1.8780
Infotext
Yes
K2020.430290
43
43
23.0
-158
M8
M8
22
21.00
13.5
290
2.5
2872
2010
93.8
201
288
4
1.5280
Infotext
Yes
K2020.430370
43
43
23.0
-208
M8
M8
22
21.00
13.5
370
2.5
3377
2364
115.9
308
440
5
1.9460
Infotext
Yes
K2020.430450
43
43
23.0
-243
M8
M8
22
21.00
13.5
450
2.5
4690
3283
149.2
509
728
6
2.3860
Infotext
Yes
K2020.430530
43
43
23.0
-278
M8
M8
22
21.00
13.5
530
2.5
6039
4227
182.4
762
1088
7
2.8080
Infotext
Yes
K2020.430610
43
43
23.0
-313
M8
M8
22
21.00
13.0
610
2.0
7411
5188
215.0
1064
1521
8
3.3240
Infotext
Yes
Show compressed display (15 configurable products)
Order numberK2020.350370
ShorttextTelescope slides, steel partial extension, load capacity up to 741 kg
Latest change04.09.2025 09:11:24
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-18-28-11 Component for installation (electrical cabinet)

ECLASS 9.1

27-18-92-61 Component for installation (electrical cabinet)

ETIM 10.0

EC002620 Components for installation (enclosure/cabinet)