2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

KBV2-M6

Expand Table
EN
1/5
Model
MODEL
Connection thread
T
Width across flats
H [mm]
D1 [mm]
D2 [mm]
D3 [mm]
L1 [mm]
L2 [mm]
L3 [mm]
L4 [mm]
A [mm]
Mass
CNSMASSEXACT [g]
1|KBV1-M5
2|KBV1-M6
3|KBV2-M5
4|KBV2-M6
5|KBV2-R1
6|KBV3-R1
7|KBV3-R2
8|KBV4-R2
9|KBV4-R3
KBV1-M5
M5x0.8
12
12.8
13.6
16.8
25.0
33.0
10.4
13.0
19.5
12.4
KBV1-M6
M6x1
12
12.8
13.6
16.8
25.0
33.0
10.4
13.0
19.5
11.6
KBV2-M5
M5x0.8
12
12.8
17.6
21.0
26.0
36.0
10.1
15.5
22.5
14.8
KBV2-M6
M6x1
12
12.8
17.6
21.0
26.0
36.0
10.1
15.5
22.5
14.0
KBV2-R1
Rc1/8
14
15.2
17.6
21.0
29.5
36.0
10.1
15.5
22.5
15.3
KBV3-R1
Rc1/8
14
15.2
25.2
28.6
30.5
42.6
11.4
20.5
27.0
22.0
KBV3-R2
Rc1/4
19
18.5
25.2
28.6
32.0
42.6
11.4
19.5
27.0
27.0
KBV4-R2
Rc1/4
22
20.9
27.0
30.4
36.5
41.4
12.2
18.0
25.0
40.6
KBV4-R3
Rc3/8
22
20.9
27.0
30.4
43.0
41.4
12.2
18.0
25.0
44.7
Show compressed display (9 products)
ShorttextElbow Socket Module
Latest change09.12.2025 09:46:31
Unit

Classifications

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties