Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
PRiCi FA
Pneumatic and hydraulic parts
Cylinder Connecting Parts Press Head
KFJMA,KFJMB,KFJMC,KFJMAS,KFJMBS,KFJMCS - Floating Joints Flange Mounting - Threaded - Standard Type
PRiCi FA
...
KFJMA,KFJMB,KFJMC,KFJMAS,KFJMBS,KFJMCS - Floating Joints Flange Mounting - Threaded - Standard Type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
KFJMC3
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Model
MODEL
Type
LV1
Material
MAT
Surface treatment
SUR
Hardness
HN
code
CODE
M
VAR02
A
FIX02 [mm]
D1
FIX04 [mm]
D2
FIX06 [mm]
t
FIX08 [mm]
H
FIX10 [mm]
P.C.D
FIX12 [mm]
d
FIX14 [mm]
d1
FIX16 [mm]
h
FIX18 [mm]
W
FIX20 [mm]
P
FIX22 [mm]
MxPitch
FIX24
F
FIX26 [mm]
1
2
3
4
5
6
KFJMA3
Standard
Equivalent to S45C
Blackening treatment
45~55HRC
KFJMA
3
42
18
13
5
10
30
4.5
8.0
5.1
24
30
3×0.5
5
KFJMB3
Separate
Equivalent to S45C
Blackening treatment
45~55HRC
KFJMB
3
42
18
13
5
10
30
4.5
8.0
5.1
24
30
3×0.5
5
KFJMC3
Wrench Flats
Equivalent to S45C
Blackening treatment
45~55HRC
KFJMC
3
42
18
13
5
10
30
4.5
8.0
5.1
24
30
3×0.5
5
KFJMAS3
Standard
Equivalent to SUS440C
-
45~55HRC
KFJMAS
3
42
18
13
5
10
30
4.5
8.0
5.1
24
30
3×0.5
5
KFJMBS3
Separate
Equivalent to SUS440C
-
45~55HRC
KFJMBS
3
42
18
13
5
10
30
4.5
8.0
5.1
24
30
3×0.5
5
KFJMCS3
Wrench Flats
Equivalent to SUS440C
-
45~55HRC
KFJMCS
3
42
18
13
5
10
30
4.5
8.0
5.1
24
30
3×0.5
5
Show compressed display (6 configurable products)
Part information
Similar parts
Request for quote (RFQ)
PRiCi FA
- KFJMA,KFJMB,KFJMC,KFJMAS,KFJMBS,KFJMCS
Order number
M_FJMC3
Shorttext
Floating Joints Flange Mounting - Threaded - Standard Type
Latest change
17.10.2023 03:13:52
Unit
Keywords
Connecting Parts
Cylinder
Head
Pneumatic
Press
hydraulic
Classifications
CNS
CNSERPBASE Object Properties