2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

KK50AC-802-L150-1-C-F1

Expand Table
EN
1/5
Code
CODE
Type
TYPE
Ball Screw Lead
LEAD
Slide Material
MAT1
Base Material
MAT2
Base Hardness
HRD
Motor support material
MAT3
Motor Bearing Surface Treatment
SUR1
Cover Material
MAT4
Cover Surface Treatment
SUR2
pzsg
PZSG
Specifications
SPE
Length Of Slide Rail
L [mm]
Number of slides
NUM
Accuracy Class
AC
1|KK50AC-802-L150-1-C-F1
KK50AC
Servo Motor Type
2
Alloy Steel
Chrome-Molybdenum
58-62HRC
Aluminum Alloy
Black Anodic Oxidation
A6063
Black Anodic Oxidation
taiwang
802
150
1(Single Carriage)
C(General Grade)
Show compressed display (1 configurable product)
ShorttextKK single-axis actuator 50 series standard type with aluminum cover
Latest change25.11.2025 10:51:20
Unit

Classifications

CNS

CNSERPBASE Object Properties