2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

KMR45-S05-N100-R5

Expand Table
EN
1/5
Part Number
PN
Type
TYPE
Motor direction
MOD
Motor Bracket
BRA
Block
BL
Stroke 100mm Increment
STROKE [mm]
Sensor (standard 3 sensors attachments)
SE
Lead
LEAD
Change the color of the body
ALT1
Change ball screw surface treatment (Raydent)
ALT2
Change LM guide surface treatment (Raydent)
ALT3
Change low-dust grease
ALT4
Change the body to a transparent cover
ALT6
Attachment of Inspection Report
ALT8
1
KMR45-S05-N100-R5
KMR45
S (straight)
05 (50W motor)
N (normal)
100
R (attach to the right)
5 (5mm)
w/o B (Change the color of the body)
w/o BSR (Change ball screw surface treatment (Raydent))
w/o LMR (Change LM guide surface treatment (Raydent))
w/o TG (Change low-dust grease)
w/o BST (Change the body to a transparent cover)
w/o KS (Attachment of Inspection Report)
Show compressed display (1 configurable product)
ShorttextSingle Axis Robot Standard type KMR45 - Straight type
Latest change22.10.2021 03:51:42
Unit

Classifications

CNS

CNSERPBASE Object Properties