Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
ECLASS 9.1
27 - Electric engineering, automation, process control engineering
27-29 - Pneumatics
27-29-92 - Pneumatics (accessories)
27-29-92-22 - Electrical connector technology (accessory, pneumatics)
KVI - connecting cable
ECLASS 9.1
...
27-29-92-22 - Electrical connector technology (accessory, pneumatics)
KVI - connecting cable
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
540330 KVI-CP-3-WS-WD-5
Vertical Mode
Expand Table
Reset filters
1/5
Part number
TNR
Type
TYP
Valid until
INFO
Weight
CNSMASSEXACT [kg]
GTIN
REACH information available
REACH
REACH SVHCs > 0,1%
REACHSVHC
REACH CAS-Nr.
REACHHAZSUBS
REACH SCIP-ID
REACHSCIP
REACH last update (DD.MM.YYYY)
REACHVALDATE
1
2
3
4
5
6
7
8
540327
KVI-CP-3-WS-WD-0,25
2031-12-31
0.0336
4052568090364
Yes
Yes
7439-92-1
9c3c9f47-86c9-4d33-95e6-d82078965f2f
05.03.2025
540328
KVI-CP-3-WS-WD-0,5
2031-12-31
0.0454
4052568090371
Yes
Yes
7439-92-1
9c3c9f47-86c9-4d33-95e6-d82078965f2f
05.03.2025
540329
KVI-CP-3-WS-WD-2
2031-12-31
0.1162
4052568090388
Yes
Yes
7439-92-1
9c3c9f47-86c9-4d33-95e6-d82078965f2f
05.03.2025
540330
KVI-CP-3-WS-WD-5
2031-12-31
0.2578
4052568090395
Yes
Yes
7439-92-1
9c3c9f47-86c9-4d33-95e6-d82078965f2f
05.03.2025
540331
KVI-CP-3-WS-WD-8
2031-12-31
0.3994
4052568178901
Yes
Yes
7439-92-1
9c3c9f47-86c9-4d33-95e6-d82078965f2f
05.03.2025
540332
KVI-CP-3-GS-GD-2
2031-12-31
0.1138
4052568090401
Yes
Yes
7439-92-1
9c3c9f47-86c9-4d33-95e6-d82078965f2f
05.03.2025
540333
KVI-CP-3-GS-GD-5
2031-12-31
0.2554
4052568090418
Yes
Yes
7439-92-1
9c3c9f47-86c9-4d33-95e6-d82078965f2f
05.03.2025
540334
KVI-CP-3-GS-GD-8
2031-12-31
0.3970
4052568178918
Yes
Yes
7439-92-1
9c3c9f47-86c9-4d33-95e6-d82078965f2f
05.03.2025
Show compressed display (8 products)
Part information
Similar parts
Request for quote (RFQ)
ECLASS 9.1
- KVI
Order number
540330
Shorttext
connecting cable
Latest change
02.05.2025 10:29:09
Unit
Classifications
By Functionality
BYFUNC_CONNECTING Connecting
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-06-03-11 Assembled sensor actuator-line
Manufacturer name
Festo
51-07-02-92 Connector/fitting (pneumatics, accessories)
ECLASS 10.1
27-06-03-11 Assembled sensor actuator-line
Manufacturer name
Festo
27-29-43-22 Electrical connector technology (accessory, pneumatics)
ECLASS 9.1
27-06-03-11 Assembled sensor actuator-line
Manufacturer name
Festo
27-29-92-22 Electrical connector technology (accessory, pneumatics)
ECLASS 8.1
27-27-92-18 Sensor-actuator patch cord (sensor technology acc.)
Manufacturer name
Festo
27-29-92-22 Electrical connector technology (accessory, pneumatics)
ECLASS 7.1
27-27-92-18 Sensor-actuator patch cord (sensor technology acc.)
Manufacturer name
Festo
27-29-92-22 Electrical connector technology (accessory, pneumatics)
ECLASS 6.2
27-27-92-18 Sensor-actuator patch cord (sensor technology acc.)
Manufacturer name
Festo
27-29-92-22 Electrical connector technology (accessory, pneumatics)
ECLASS 6.1
27-27-92-18 Sensor-actuator patch cord (sensor technology acc.)
Manufacturer name
Festo
27-29-92-22 Electrical connector technology (accessory, pneumatics)
ECLASS 5.1
27-29-92-22 Electrical connector technology (accessory, pneumatics)
Manufacturer's name
Festo
ECLASS 5.0
27-29-92-22 Electrical connector technology (accessory, pneumatics)
ETIM 10.0
EC001855 Sensor-actuator patch cord