2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

L075-A6 W63 K40-2-DK42 X0-2

Expand Table
EN
1/5
Preview Image
PREVIEWPERLINE
Chamber Manifolds Type
TYP
Chamber Number
SN
Order number
CNSORDERNO
LOD Destination
LODDEST
LOD Level
LODLEVEL
Chamber cover
A
Execution
WP
Telescopic section (standard height)
TS [mm]
Number of circuits
NOC
Heat pump outflow
D1
Circuit connection
D2
Supply pipe
SP
Return pipe
RP
Basic equipment
BE
1
L-750-T
L075-A6 W63 K40-2-DK42 X0-2
L075-A6 W63 K40-2-DK42 X0-2
Architecture
350
A35 (DN600)
Without barrier
150
2
d63
d40
PVC-KH
DFM 5-42 l/min
Vent ball valve
Show compressed display (1 configurable product)
ShorttextChamber Manifold
Latest change18.09.2024 06:08:35
Unit

Classifications

By BIM categories

BIM_WATER_HEATERS Water heaters

CNS

CNSERPBASE Object Properties

OmniClass 2006

23-45_00_00 23-45 00 00 Sanitary, Laundry, and Cleaning Equipment

OmniClass

23-31 29 00 23-31 29 00 - Hot Water Heaters

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model

Uniclass2015

60_60_96 60 60 96 - Water heaters